IESNA:LM-63-2002
[TEST]P1648083
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-850-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 80CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25515.2
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4329.5 4654.5 4749.7 4831.0 4844.9 4828.6 4849.5 4923.8 5032.9 5232.6 5497.2 5812.9 6154.2 6483.8 6790.3 
7099.0 7354.4 7558.7 7793.2 8081.0 8399.1 8768.2 9237.1 9757.1 10353.7 10892.3 11451.8 11660.7 10370.0 7886.0 
4413.1 1492.7 884.5 264.6 0.0 0.0 0.0 
4329.5 4670.8 4768.3 4835.6 4842.6 4828.6 4856.5 4930.8 5051.5 5244.2 5513.5 5831.5 6170.5 6481.5 6790.3 
7082.8 7347.4 7574.9 7795.5 8053.2 8348.0 8719.4 9188.4 9689.8 10293.4 10864.5 11505.2 11816.3 10662.5 8227.3 
4782.2 1615.7 930.9 313.4 0.0 0.0 0.0 
4329.5 4668.5 4754.4 4826.3 4847.2 4858.8 4914.5 5023.6 5169.9 5371.9 5641.2 5956.9 6281.9 6588.3 6878.5 
7166.4 7444.9 7700.3 7969.6 8248.2 8568.5 8970.1 9453.0 10056.6 10801.8 11495.9 12443.0 13067.5 12477.9 10397.8 
7744.4 3602.9 1341.8 740.5 157.9 0.0 0.0 
4329.5 4675.4 4747.4 4810.1 4849.5 4893.6 4979.5 5121.2 5295.3 5504.2 5768.8 6068.3 6381.7 6669.6 6959.8 
7256.9 7563.3 7888.3 8257.4 8652.1 9118.7 9655.0 10298.0 11110.5 12078.6 13104.7 14286.3 15354.2 15414.5 12621.8 
9504.1 5880.3 2927.4 1086.4 336.6 0.0 0.0 
4329.5 4659.2 4717.2 4766.0 4821.7 4893.6 5000.4 5146.7 5318.5 5515.8 5738.7 5989.4 6277.2 6562.8 6883.1 
7249.9 7656.2 8122.8 8631.2 9193.0 9822.1 10576.6 11468.0 12580.0 13863.8 15087.2 16317.6 17287.9 17689.6 15909.0 
10681.1 7050.3 3709.7 1453.2 380.7 0.0 0.0 
4329.5 4633.6 4689.4 4728.8 4789.2 4877.4 4984.2 5128.1 5295.3 5478.7 5682.9 5924.4 6200.6 6502.4 6850.6 
7252.3 7730.5 8273.7 8870.3 9545.9 10263.2 11112.8 12164.5 13304.3 14534.7 15653.6 16698.3 17585.1 17972.8 16554.4 
11270.7 6521.0 3075.9 905.4 148.6 0.0 0.0 
4329.5 4629.0 4682.4 4703.3 4768.3 4856.5 4974.9 5109.5 5258.1 5422.9 5606.3 5838.5 6098.5 6409.6 6764.7 
7203.5 7700.3 8294.6 8953.9 9694.4 10565.0 11500.5 12570.7 13717.5 14794.7 15725.6 16575.3 17369.2 17455.1 15669.9 
10945.7 5520.4 2428.3 766.1 148.6 2.3 0.0 
4329.5 4594.2 4645.3 4652.2 4698.6 4793.8 4909.9 5044.5 5167.6 5297.6 5464.7 5662.1 5917.4 6226.2 6618.5 
7133.9 7725.8 8399.1 9223.2 10031.0 11057.1 11997.3 12988.6 13921.8 14711.1 15361.1 16006.5 16329.2 15461.0 12596.3 
8081.0 4013.8 1483.4 847.3 480.5 11.6 0.0 
4329.5 4531.5 4573.3 4566.3 4589.5 4666.1 4777.6 4902.9 5026.0 5149.0 5295.3 5490.3 5743.3 6086.9 6539.6 
7138.5 7872.1 8775.1 9757.1 10857.5 11948.6 12884.1 13754.7 14416.3 14959.5 15358.8 15519.0 14852.7 12382.7 7981.2 
3535.6 1300.0 661.6 343.6 62.7 7.0 0.0 
4329.5 4452.6 4466.5 4459.5 4475.8 4531.5 4629.0 4740.4 4861.1 4988.8 5139.7 5348.7 5636.5 6040.5 6595.3 
7335.8 8241.2 9346.2 10493.0 11612.0 12531.3 13232.3 13750.0 14151.6 14388.4 14393.1 13824.3 11911.4 7890.7 3456.7 
903.0 343.6 183.4 99.8 41.8 9.3 0.0 
4329.5 4364.4 4313.3 4283.1 4285.4 4331.9 4415.4 4510.6 4601.1 4703.3 4833.3 5000.4 5237.2 5590.1 6061.3 
6709.0 7537.8 8473.3 9499.4 10335.2 10957.3 11328.7 11598.0 11779.1 11716.4 11293.9 10045.0 7649.2 4190.2 1406.8 420.2 
222.9 155.5 130.0 95.2 20.9 0.0 
4329.5 4301.7 4215.8 4141.5 4109.0 4125.2 4171.7 4225.1 4278.5 4343.5 4422.4 4536.1 4701.0 4947.0 5290.6 
5794.4 6409.6 7194.2 8011.4 8638.2 9086.2 9306.8 9406.6 9367.1 9074.6 8443.2 7150.1 5139.7 2583.8 877.5 299.5 
195.0 160.2 137.0 92.9 25.5 0.0 
4329.5 4220.4 4088.1 3969.7 3893.1 3853.6 3844.3 3846.7 3846.7 3846.7 3849.0 3867.6 3914.0 3995.2 4143.8 
4385.2 4698.6 5081.7 5476.3 5722.4 5759.6 5592.4 5276.7 4810.1 4155.4 3342.9 2363.3 1437.0 680.2 290.2 153.2 102.1 
55.7 34.8 18.6 7.0 0.0 
4329.5 4125.2 3893.1 3665.6 3463.6 3291.8 3138.6 2980.8 2799.7 2597.7 2374.9 2128.8 1852.5 1567.0 1288.4 1021.4 793.9 
626.8 517.7 452.7 403.9 364.5 327.3 294.8 262.3 229.8 197.3 167.1 132.3 99.8 69.6 48.8 32.5 18.6 13.9 9.3 0.0 
4329.5 4034.7 3695.8 3342.9 2999.3 2662.7 2319.1 1970.9 1618.1 1290.7 1009.8 787.0 650.0 582.7 540.9 499.1 466.6 431.8 
399.3 364.5 332.0 301.8 276.3 250.7 225.2 195.0 164.8 141.6 116.1 90.5 65.0 44.1 30.2 20.9 16.3 11.6 0.0 
4329.5 3948.8 3496.1 3022.5 2507.2 2024.3 1562.3 1186.3 891.4 715.0 650.0 612.9 578.0 545.5 503.8 468.9 436.4 406.3 
378.4 348.2 322.7 294.8 267.0 239.1 211.3 185.7 160.2 137.0 116.1 95.2 69.6 53.4 39.5 27.9 18.6 11.6 0.0 
4329.5 3837.4 3308.1 2699.9 2073.1 1518.2 1060.9 787.0 680.2 645.4 615.2 587.3 557.2 524.7 482.9 452.7 420.2 390.0 
364.5 336.6 311.1 283.2 253.0 222.9 192.7 167.1 141.6 120.7 99.8 85.9 69.6 53.4 39.5 30.2 23.2 16.3 0.0 
4329.5 3784.0 3138.6 2437.5 1701.6 1163.1 803.2 687.2 654.7 624.5 598.9 573.4 543.2 508.4 473.6 441.1 408.6 380.7 
352.9 322.7 290.2 257.7 225.2 192.7 162.5 139.3 116.1 97.5 83.6 72.0 62.7 53.4 44.1 37.1 30.2 23.2 0.0 
4329.5 3719.0 3024.9 2233.2 1476.5 951.8 717.3 670.9 643.0 617.5 592.0 566.4 538.6 503.8 471.3 436.4 401.6 366.8 334.3 
299.5 262.3 227.5 192.7 157.9 130.0 106.8 88.2 76.6 69.6 65.0 62.7 58.0 53.4 44.1 37.1 27.9 0.0 
4329.5 3663.3 2922.7 2075.4 1316.3 838.0 694.1 663.9 636.1 610.5 585.0 559.5 531.6 496.8 462.0 427.1 390.0 350.5 311.1 
271.6 232.1 195.0 160.2 132.3 106.8 88.2 76.6 69.6 67.3 65.0 65.0 62.7 58.0 51.1 41.8 32.5 0.0 
4329.5 3633.1 2869.3 2010.4 1237.3 791.6 689.5 659.3 633.8 608.2 580.4 552.5 524.7 489.8 455.0 420.2 380.7 336.6 294.8 
253.0 213.6 176.4 143.9 116.1 95.2 81.3 72.0 67.3 65.0 65.0 65.0 62.7 58.0 53.4 46.4 34.8 0.0 
4329.5 3649.3 2880.9 1998.8 1251.3 780.0 689.5 661.6 633.8 605.9 580.4 552.5 522.3 487.5 455.0 417.9 376.1 334.3 290.2 
248.4 208.9 171.8 139.3 113.8 92.9 78.9 69.6 67.3 65.0 65.0 65.0 62.7 58.0 53.4 46.4 34.8 0.0 
